??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LONGO
Description
G34 - Open type, Each link with crossbars
Bill of material
G34.175.063-6Links+G340.175.2.12
TYPE
Type
G34
MODEL
Model type
HI
hi
34 mm
HA
ha
54 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
56 mm
AT
Application type
H
180 mm
HZ
Hz
220 mm
NR
nR
- mm
GW
Guide way
MLOAD
Maximum overhead load
27 kg/m
MLEN
Maximum overhead length
7 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
6
LK
Lk
336 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CG
C-groove
CTB
Cable tie board
CIT
C-groove/Cable tie board installation type
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions