??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LONGO
Description
TC48 - Open type, Each link with crossbars
Bill of material
TC48.100.075-6Links+TC480.100.2.34
TYPE
Type
TC48
MODEL
Model type
HI
hi
48 mm
HA
ha
64 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
67 mm
H
214 mm
HZ
Hz
254 mm
MLOAD
Maximum overhead load
40 kg/m
MLEN
Maximum overhead length
8 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
6
LK
Lk
402 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CG
C-groove
CTB
Cable tie board
CIT
C-groove/Cable tie board installation type
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions