??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
LONGO
Description
G80H - Open type, Each 2 links with crossbars
Bill of material
G80H.225.150-7Links+G800.1.12.A1
TYPE
Type
G80H
MODEL
Model type
HI
hi
80 mm
HA
ha
108 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
111 mm
AT
Application type
H
408 mm
HZ
Hz
468 mm
NR
nR
- mm
GW
Guide way
MLOAD
Maximum overhead load
75 kg/m
MLEN
Maximum overhead length
12 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
7
LK
Lk
777 mm
S
Stroke Length
0.01 mm
CN
Connector No.
G800.1.12.A1
CT
Connector type
CG
C-groove
CGM
C-groove material
CTB
Cable tie board
CIT
Connector installation type
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions