??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
LONGO
Description
G34T - Closed type, Dust and debris prevention
Bill of material
G34T.125.125-10Links+G340T.125.2.12
TYPE
Type
G34T
MODEL
Model type
HI
hi
34 mm
HA
ha
54 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
56 mm
AT
Application type
H
304 mm
HZ
Hz
344 mm
NR
nR
- mm
GW
Guide way
MLOAD
Maximum overhead load
27 kg/m
MLEN
Maximum overhead length
7 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
10
LK
Lk
560 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CG
C-groove
CTB
Cable tie board
CIT
C-groove/Cable tie board installation type
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions