??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
LONGO
Description
G34H - Open type, Each 2 links with crossbars
Bill of material
G34H.175.063-6Links+G340.175.2.12
TYPE
Type
G34H
MODEL
Model type
HI
hi
34 mm
HA
ha
54 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
56 mm
AT
Application type
H
180 mm
HZ
Hz
220 mm
NR
nR
- mm
GW
Guide way
MLOAD
Maximum overhead load
27 kg/m
MLEN
Maximum overhead length
7 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Inserisci valore per POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
6
LK
Lk
336 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CG
C-groove
CTB
Cable tie board
CIT
C-groove/Cable tie board installation type
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions