??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
LONGO
Description
E17/E17i - E17/E17i Series
Bill of material
E17.025.028-5Links+E170.025.34.A1
TYPE
Type
MODEL
Model type
HI
hi
17 mm
HA
ha
23 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
30.3 mm
AT
Application type
H
79 mm
HZ
Hz
99 mm
NR
nR
- mm
MLOAD
Maximum overhead load
1.5 kg/m
MLEN
Maximum overhead length
3.0 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
5
LK
Lk
151.5 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CTB
Cable tie board
CIT
Connector installation type
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions