??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
LONGO
Description
E15/E15i - E15/E15i Series
Bill of material
E15.20.028-7Links+E150.20.34.A1
TYPE
Type
MODEL
Model type
HI
hi
15 mm
HA
ha
19.4 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
20 mm
AT
Application type
H
75.4 mm
HZ
Hz
90 mm
NR
nR
- mm
MLOAD
Maximum overhead load
1.25 kg/m
MLEN
Maximum overhead length
2.5 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
7
LK
Lk
140 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CTB
Cable tie board
CIT
Connector installation type
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions