??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LONGO
Description
E10/E10i - E10/E10i Series
Bill of material
E10.20.018-5Links+E100.20.34.A1
TYPE
Type
MODEL
Model type
HI
hi
10 mm
HA
ha
14.4 mm
BI
Bi
mm
BA
Ba
mm
R
mm
P
20 mm
AT
Application type
H
50.4 mm
HZ
Hz
61 mm
NR
nR
- mm
MLOAD
Maximum overhead load
1.0 kg/m
MLEN
Maximum overhead length
1.5 m
SEL
Selection method
INPUT
Input
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
FEO
Fixed end offset
M
mm
N
Link numbers
5
LK
Lk
100 mm
S
Stroke Length
0.01 mm
CN
Connector No.
CT
Connector type
CTB
Cable tie board
CIT
Connector installation type
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions